Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 May 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ULKP Single axial foot type (LS) - Brake cylinder, double acting single rod type
Bill of material
ULKP-16-LS
TYPE
Type
ULKP
BORE
Bore size
16 mm
LB
6 mm
LC
9 mm
LD
5.2 mm
LF
19.7 mm
LL
46 mm
LH
14 mm
LK
10 mm
LR
29 mm
LS
42 mm
LT
2.3 mm
MB
10 mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models