Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Ultra Slim Type Crossed Roller Bearings (CRBT...A)
Bill of material
CRBT205A
STDRT
Shaft diameter
mm
ORDER
Order number
MASS
Mass
g
SD
Inside Diameter
mm
D
Outer Diameter
mm
B
Width
5 mm
SR
Min.Chamfer
0.15 mm
SDA
Dimension related to the installation
mm
DA
Dimension related to the installation
mm
CR
Basic dynamic load rating
N
COR
Basic static load rating
N
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели