Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Ultra Slim Type Crossed Roller Bearings with Mounting hole, (CRBTF...A)
Bill of material
CRBTF205AT
STDRT
Shaft diameter
mm
ORDER
Order number
MASS
Mass
g
SD
Inside Diameter
mm
D
Outer Diameter
mm
B
Width
5 mm
SR1
Min.Chamfer
0.15 mm
SR2
Min.Chamfer
0.15 mm
CRN
Basic dynamic load rating
N
COR
Basic static load rating
N
PCD1
Diameter
mm
PCD2
Diameter
mm
IR
Inner ring mounting hole
OR1
Outer ring mounting hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models