Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
UMPT Series - UMPT Series - 2.00 mm Ultra Micro Power Terminal
Bill of material
UMPT-02-01.5-G-V-S-TR
PN
Part No.
UMPT-02-01.5-G-V-S-TR
SERIES
Series
UMPT
POS
Number of Positions
LS
Lead Style
PLOPT
Plating Options
ORI
Orientation
-V - Vertical
TAIL
Tail
-S - Surface Mount
WTOPT
Weld Tab Option
LOPT
Latching
POPT
Packaging Options
A
Dim A
11.30 mm
B
Dim B
2.00 mm
C
Dim C
2.00 mm
D
Dim D
9.70 mm
E
Dim E
4.80 mm
F
Dim F
4.85 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models