Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Misumi
Description
UNAH, UNAHH, SLUNA, UNBH, UNBHH_b - Stopper Bolts - Urethane Hexagon Socket Type
Bill of material
UNAH6-10b
PN
Part No.
TS
Type Selection
MATS
Material of Stopers
HARDS
Hardness of Stopers
Shore A90
MATB
Material of Bolt
4137 Alloy Steel
STC
Strength Class
10.9
STB
Surface Treatment of Bolt
Trivalent Chromate
ACM
Accessories - Material of Hexagon Nut
1018 Steel Equivalent
ACS
Accessories - Surface Treatment of Hexagon Nut
Trivalent Chromate
M
LS
L Selection
mm
TT
t
mm
TT1
t1
0 mm
D
mm
A
mm
B
mm
B1
0.0 mm
H
mm
H1
0 mm
LL
l
Full Thread mm
MM
m
mm
LL1
l1
0.0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели