Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
FATH
描述
Uniblock 25 Clip
明细表
094020CLIPM6
PARTNR
Part #
094020CLIPM6
PROFILE
Profile
I
N
Slot
8
T
Thread
M6
A1
12.0 mm
A2
Profile
4.4 (4.5) mm
WEIGHT
Weight
9.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
133589
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061055539
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型