Catalog navigation
CAD Model seçimi
Uygun ürünler: 44
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TG-W - Wide Angle Nozzles
Bill of material
1/4T+TG-12W
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
MFP
Max Free Passage Dia (in)
ODN
Orifice Diam Nom (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
SA5
Spray Angle at 5 psi
SA10
Spray Angle at 10 psi
120
SA80
Spray Angle at 80 psi
L
Inch
S1
0.81 Inch
S2
0.69 Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir