Catalog navigation
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TN - Spray Nozzles - Metric
Bill of material
B1/4TT-SS+TN-SS4
PN
Sales Part
IC
Inlet Connection Size
1/4 Inch
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Material Type
ODN
Orifice Dia. Nom.
mm
CORE
Core No.
FR2
Flow Rate Capacity (liters per hour) 2 bar
FR3
Flow Rate Capacity (liters per hour) 3 bar
FR4
Flow Rate Capacity (liters per hour) 4 bar
FR7
Flow Rate Capacity (liters per hour) 7 bar
FR15
Flow Rate Capacity (liters per hour) 15 bar
FR20
Flow Rate Capacity (liters per hour) 20 bar
FR35
Flow Rate Capacity (liters per hour) 35 bar
FR45
Flow Rate Capacity (liters per hour) 45 bar
FR80
Flow Rate Capacity (liters per hour) 80 bar
SA3
Spray Angle (°) 3 bar
SA6
Spray Angle (°) 6 bar
SA20
Spray Angle (°) 20 bar
OIL
Orifice Insert Length
3.71
CSA
Core Sub-Assembly
3781
CL
Core Length
11.10
TBL
Tip Body Length
15.88
TBD
Tip Body Dia.
12.57
TBLD
Tip Body Lip Dia.
15.08
TAL
Tip Assembly Length
15.88
L
48.41 mm
S1
17.48 mm
S2
20.62 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models