Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 17
HELP_VARIABLE
Company
Dodge
Description
UNISPHERE ll Flange Bearing - Inch 4-Bolt Non-Expansion - Unisphere II
Bill of material
048041
SS
Shaft Size
Pouce
TYPE
Expansion Type
PN
Part Number
DESCRIPTION
Description
WEIGHT
Approx. Weight
lbs
A
Pouce
B
Pouce
C
Pouce
D
DMIN
Pouce
F
F Bolt Diameter
Pouce
H
Pouce
J
Pouce
K
Pouce
L
Pouce
M
M - Total Expansion
Pouce
N
Pouce
MRPM
Max RPM
CS
Capacity Static
Lbs
CD
Capacity Dynamic
Lbs
RN
Rollers/Row Number
RM
Rollers/Row Mean Diameter
Pouce
PD
Pitch Diameter
Pouce
RC
Radial Clearance
Pouce
CSS
Collar Setscrews Size
CST
Collar Setscrews Torque
Lbs
MH
Materials Housing
C.I. ASTM A48 CLASS 30
MIR
Materials Inner Ring
4118 Case Carb.
MOR
Materials Outer Ring
E52100 Steel
MR
Materials Retainer
Polyamide
MRO
Materials Rollers
E52100 Steel
SM
Static Misalig (+/-)