Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg BIM
Description
Universal installation housing XL
Bill of material
97660401
MD01
MANUID
Product number of the Manufacturer
97660401
DESCSHORT
Short Description
IBTronic XL H 185 F
DESCLONG
Long Description
Enclosure, for prefabricated construction, for the installation of VDE-tested luminaires in accordance with DIN EN 60598 (VDE 0711), and with F-identification or MM-identification, maximum installation depth LV luminaires: 105 mm, HV lights: 110 mm, lamp output max. 50W / LED 25W, with additional connection space, (e.g. for installing an electronic safety transformer up to max. 150 VA), protection class IPX4, rated insulation voltage: 400V AC, Halogen free, Outlet aperture: Fermacell® plasterboard, variable to max. Ø 150 mm, 8 combi-conduit entries 4 x M20, 4 x M25, integrated conduit stopper and strain relief for conduits M20, M25, adhesive fixing or nail installation, integrated conduit adapter, sealing range M20 - M25<br /><strong>Dimensions: </strong>255 x 280 x 130 mm
INTNO
International product number
4013902966486
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
IBTronic XL H 185 F
LOD
EF000041
EV001392
EF000280
0
EF000846
280
EF000943
-
EF002169
EV000139
EF004265
255
EF006432
true
EF006433
true
EF006434
150
EF006435
160
EF007942
true
EF009764
true
EF023518
130
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.845
LENGTH
280
WIDTH
255
DEPTH
130
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models