Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Universal lamp - with integrated motion
Bill of material
4155.110
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Universal lamp
BEZ2
Designation 2
B
Width
343 mm
H
Height
95 mm
T
Depth
55 mm
GEW
Weight
kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models