Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UNMS-SC - Pull with Captive Mechanism
Bill of material
UNMS-100-SC
CN
Catalog Number
L1
Dimension L1
mm
A
Dimension A
10 mm
H
Dimension H
37 mm
H1
Dimension h
27 mm
L
Dimension L
mm
LM
Dimension Lm
8 mm
L3
Dimension L3
15 mm
M
Thread M
M5 mm
D
Dimension d
3.8 mm
AL
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models