Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UNSET, UNLET, UNSETA, UNLETA - Low Elastic Rubber Sheets - Hanenaito - A, B Dimension Configurable - Standard Type
Bill of material
UNSET1-10-10
PN
Part No.
UNSET1-10-10
TP
Type Selection
UNSET, UNLET, UNSETA, UNLETA
TS
Type Selection
MAT
Material
HARD
Hardness
Shore A32
COLOR
Color
Black
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.5/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1.5/0 mm
ALT7
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models