Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
D-M-E
Description
UOD type S Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
Bill of material
UOD16S
REF
Catalog Number
UOD16S
D
Diameter D
16 mm
L
Length L
18 mm
B
Screw Length B
5.8 mm
T
Dia T
7.5 mm
S
Dim S
3.00 mm
M
Screw M
M5 x 0.8 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    D-M-E
    OMN Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    GMB Mold systems - Hot sprue bushings - DME
    D-M-E
    GMC-GMD Jumbo - DME
    D-M-E
    CIA 375 High performance nozzles - DME
    D-M-E
    GMC-GMD Standard - DME
    D-M-E
    CIA 250 High performance nozzles - DME
    D-M-E
    SSBU-1340 Extended Pico Straight Shots - DME
Previews
3D
Boyut
2D
CAD modeli indir