Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
D-M-E
Description
UOM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
Bill of material
UOM08
REF
Catalog Number
D
Diameter D
mm
F
Diameter F
mm
L
Length L
mm
L1
Length L1
mm
M
Tap size - Metric
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    UOY Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    UOD Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    UYM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    Nason
    SNC Series MP1 Mounting Kit
    D-M-E
    JL Plug 90° with inside thread - DME
    Nason
    TD - Snap Disc Temperature Switch - Setpoint 150F – 300F
    D-M-E
    VL Extension pipes - DME
    D-M-E
    V Body - DME
    Nason
    Clevis Pin with Cotter Pins
    Nason
    Stainless Steel Eye Bracket
    Nason
    SNC Series MP4 Mounting Kit
    Nason
    Alignment Couplers
    Nason
    LC Series - 12mm to 63mm Bore, Pneumatic, Load-Carrying
    Nason
    Female Spherical Rod Eye
Previews
3D
Dimension
2D
Download CAD models