Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UPAF - Aluminium Pull
Bill of material
UPAF-12-100-ES
CN
Catalog No.
A
Dimension A
12 mm
L1
Dimension L1
mm
AS
Dimension a
9 mm
A1
Dimension A1
12.5 mm
D
Dimension D
12.5 mm
H
Dimension H
40 mm
HS
Dimension h
31 mm
L
Dimension L
mm
L2
Dimension L2
mm
LF
Dimension Lf
14 mm
LOAD
Load
1000 N
MASS
Mass
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели