Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
UNIVERSAL ROBOTS
Description
UR10e - Robot
Bill of material
UR10e
ORDERNO
Robot type
UR10e
R
Reach
1300 mm
PL
Payload
10 kg
FP
Footprint
190 mm
MASS
Weight
33.5 kg
ROT1
Rotation
°
ROT2
Rotation
°
ROT3
Rotation
°
ROT4
Rotation
°
ROT5
Rotation
°
INFOPDF
Info PDF
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Afag
    FB90 - Conveyor belt
    UNIVERSAL ROBOTS
    UR16e
    UNIVERSAL ROBOTS
    UR05
    HEFA
    ZG12B - Precision conveyor / electric roller - width selective / double groove profile (pulley diameter 40mm)
    TE Connectivity
    Sensor Cable Assemblies
    Special Collection
    Mosquito robot
    UNIVERSAL ROBOTS
    UR3
    TBi Industries
    TBi RoboMIG Welding Torch System Hollow Wrist - Push Pull
    SRD-FA
    PAKB - Conveyor - anti deviation head drive double groove profile (pulley diameter 30mm)
    Ewellix
    Linear axis for collaborative robots LIFTKIT - Telescopic Pillar LIFTKIT
    LUCAS FRANCE
    ALIS - 1 ROBOT - INVERTED LINEAR AXIS
    Bimba Products
    CRVT - Collaborative Robot Vacuum Tool
    Afag
    FB30 - Conveyor belt
    EPSON
    N6-A850SR - Cable connection back
Previews
3D
Dimension
2D
Download CAD models