Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
URFS, URFH, URFM, URFL, URFY, URFHE, URFME, URFLE, URCES, URCEH, URCEM, UAFSN, UAFH, UAFM - Urethane Washers/Antistatic Urethane Washers - Configurable Type
Bill of material
URFS-D6-V0-T1.0
PN
Part No.
URFS-D6-V0-T1.0
TP
Type Selection
URFS, URFH, URFM, URFL, URFY, URFHE, URFME, URFLE, URCES, URCEH, URCEM, UAFSN, UAFH, UAFM
TS
Type Selection
MAT
Material
HARD
Hardness
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+0.2/-0.2 mm
V
V 1mm Increment
mm
VTOL
V Tolerance
0 mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models