Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
USB 2.0 PFT B plug - A HIFF jack 0,5m
Bill of material
HARTING 09455451960
MANUID
Product number of the Manufacturer
09455451960
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m, Diameter: 4.9 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m, Diameter: 4.9 mm
MANUTYPEDESC
Manufacturer Type Description
USB 2.0 PFT B plug - A HIFF jack 0,5m
SUPPLIERALTNO
Alternative product number
09 45 545 1960
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
USB 2.0 PFT B plug - A HIFF jack 0,5m
AAO742
Brand
USB
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    HARTING
    USB 2.0 PFT B plug - A HIFF jack 1,5m
    HARTING
    USB 2.0 PFT B plug - A HIFF jack 1,0m
    HARTING
    RJI DB Cat6a Cable Assy green PUR 14m
    HARTING
    USB A2.0 - USB A2.0 recept. ;0,15m cable
    TE Connectivity
    USB Cable Assemblies
    HARTING
    USB A2.0 - USB A2.0 recept. ; 0,4m cable
    HARTING
    USB 2.0 PFT A plug - A HIFF jack 2,0m
    PHOENIX CONTACT
    2903447 - RAD-CABLE-USB
    HARTING
    Cable USB,m-m; 2 m
    PHOENIX CONTACT
    2908217 - MINI-SCREW-USB-DATACABLE
Previews
3D
Dimenze
2D
Stáhnout CAD model