Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
USB A2.0 - USB A2.0 recept. ;0,15m cable
Bill of material
HARTING 09455451927
MANUID
Product number of the Manufacturer
09455451927
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.15 m, Diameter: 4.9 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.15 m, Diameter: 4.9 mm
MANUTYPEDESC
Manufacturer Type Description
USB A2.0 - USB A2.0 recept. ;0,15m cable
SUPPLIERALTNO
Alternative product number
09 45 545 1927
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
USB A2.0 - USB A2.0 recept. ;0,15m cable
AAO742
Brand
USB
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part