Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Essentra Components
Description
USB0A - USB Caps
Bill of material
USB0A
PN
Part Number
USB0A
AMERSID
Americas ID
1050707
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Inside Height Inch
0.504 Inch
AM
A Inside Height mm
12.80 mm
B
B Inside Width Inch
0.185 Inch
BM
B Inside Width mm
4.70 mm
C
C Body Length Inch
0.484 Inch
CM
C Body Length mm
12.30 mm
D
D Cap Thickness Inch
0.528 Inch
DM
D Cap Thickness mm
13.40 mm
E
E Body Outside Width Inch
0.256 Inch
EM
E Body Outside Width mm
6.50 mm
F
F Cap Outside Width Inch
0.299 Inch
FM
F Cap Outside Width mm
7.60 mm
G
G Body Outside Height Inch
0.575 Inch
GM
G Body Outside Height mm
14.60 mm
H
H Cap Outside Height Inch
0.610 Inch
HM
H Cap Outside Height mm
15.50 mm
PQ
Pack Quantity
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型