Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
USBF - Bracket for Pull
Bill of material
USBF-28-BK
CN
Catalog No.
M
Thread
M8
LF
Dimension Lf
15 mm
W
Dimension W
66 mm
H
Dimension H
66 mm
H1
Dimension H1
50 mm
B
Dimension B
14 mm
D
Dimension D
25 mm
DS
Dimension d
28 mm
W1
Dimension W1
50 mm
MASS
Mass
125 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models