Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
UST-M18MC-WMS - Ultrasonic sensors
Bill of material
UST-M18MC-WMS-301
ORDERNO
Part number
TYPE
Part reference
OPR
Operating principle
Diffuse
RM
Range max.
80...1200 mm
H
Housing size
M18 mm
HT
Housing type
Short body
HM
Housing material
Stainless steel
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
M12 4-pin
SV
Supply voltage
10...30 VDC V
PO
Polarity+Output
SFM
Switching frequency max.
5 Hz
TR
Temperature range
-20...+70 °C
WG
Weight
80.0 g
ECCN
Customs tariff number
8536508
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models