Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ut1201_7g
Bill of material
UT1201-7G
PN
Part Number
UT1201-7G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 500W, Output 54.5VDC, 10A, Input 85-255VAC, RoHS Compliant
POWER
Power
400 W
OV
Output Voltage
24.25 VDC
OC
Output Current
16 A
VIN
Voltage Input
70-140 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
24.25 VDC
LOUT
Iout 1
16 A
AFO
Auxiliary functions and options
-
ROHS
RoHS
RoHS Compliant
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models