Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ut1240_7zg
Bill of material
UT1240-7ZG
PN
Part Number
UT1240-7ZG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 400W, Output 24.25VDC, 16A, Input 70-140VAC, Baseplate, RoHS Compliant
POWER
Power
400 W
OV
Output Voltage
27.25 VDC
OC
Output Current
14.5 A
VIN
Voltage Input
70-140 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
27.25 VDC
LOUT
Iout 1
14.5 A
AFO
Auxiliary functions and options
Cell voltage selector switch
ROHS
RoHS
RoHS Compliant
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models