Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UTRS, UTRH, UTRM, UTRL, UBFN, UBFS, UBFU, UBFF, UBAM, CXTRS, CXTRH, CXTRM, CXTRL, CXBFN, CXBFS, CXBFU, CXBFF, CXBAM - Urethane Bumpers - Spherical Tip Bumper Type
Bill of material
UTRS-D6-L10-V2
PN
Part No.
UTRS-D6-L10-V2
TP
Type Selection
UTRS, UTRH, UTRM, UTRL, UBFN, UBFS, UBFU, UBFF, UBAM, CXTRS, CXTRH, CXTRM, CXTRL, CXBFN, CXBFS, CXBFU, CXBFF, CXBAM
TS
Type Selection
MAT
Material
HARD
Hardness
COLOR
Color
Natural Color
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+0.5/-0.5 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
VTOL
V Tolerance
+0.2/-0.2 mm
VLSE
VL Increment
VL
VL 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models