Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UTSSN, UTSHN, UTSM, UTSL, UTSLL, UTSHNE, UTSME, UTSLE, UTSSNA, UTSHNA, UTSMA, UTSLA, UTSLLA - Urethane Sheets/Antistatic Urethane Sheets - A, B Dimension Specified - Standard Type
Bill of material
UTSSN1-10-10
PN
Part Number
UTSSN1-10-10
TYPE
Type
UTSSN
TP
Type Selection
UTSSN, UTSHN, UTSM, UTSL, UTSLL, UTSHNE, UTSME, UTSLE, UTSSNA, UTSHNA, UTSMA, UTSLA, UTSLLA
TYS
Type Selection
MAT
Material
HARD
Hardness
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-0.5 mm
ALT7
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 1mm Increment
mm
ALT11
BCA Chamfer
ALT12
BCB Chamfer
ALT13
BCC Chamfer
ALT14
BCD Chamfer
BC
BC 0.5mm Increment
mm
ALT15
FCA Chamfer
ALT16
FCB Chamfer
ALT17
FCC Chamfer
ALT18
FCD Chamfer
FC
FC 0.5mm Increment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models