Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UVC - Aluminum Oval Tubular Pull
Bill of material
UVC-36-350-ES
CN
Catalog Number
R
Dimension R
8.5 mm
H
Height H
72 mm
H1
Height h
45 mm
A
Width A
36 mm
B
Height B
24 mm
D
Width D
41 mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
LR
Dimension LR
5 mm
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models