Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UVF - Aluminum Oval Tubular Pull
Bill of material
UVF-36-350-ES
CN
Catalog Number
M
Thread
M8
LF
Length Of Thread min.
15 mm
H
Height H
71 mm
H1
Height h
45 mm
A
Width A
36 mm
B
Height B
24 mm
D
Width D
40 mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models