Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UWANAT, UPCNAT - Backing Plates for Handle
Bill of material
UWANAT80
PN
Part No.
UWANAT80
TS
Type Selection
MAT
Material
304 Stainless Steel
L
L Selection
mm
L1
95.0 mm
A
15 mm
B
7.50 mm
N
5.5 mm
MASS
Mass for Reference
21 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models