Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
UWANDC - Handles (External Attachment Type) Stainless Steel Casting Type
Bill of material
UWANDC105
PN
Part No.
MAT
Material
304 Stainless Steel Equivalent
ST
Surface Treatment
Buffed Surface
L
mm
L1
mm
H
mm
HH
h
mm
TT
t
mm
A
21 mm
W
6 mm
R
mm
DD
d
mm
N
mm
AL
Allowable Load
500 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models