Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
UWDSU, UWDSUS - Handles - External Attachment Type - Sheet Metal Type
Bill of material
UWDSU80
PN
Part No.
MAT
Material
ST
Surface Treatment
Chrome Plating
L
mm
L1
mm
H
30 mm
HH
h
25 mm
TT
t
2.5 mm
A
25 mm
W
17 mm
R
mm
DD
d
mm
N
mm
AL
Allowable Load
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models