Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UWF-SW - Zinc Pull with Switching Function
Bill of material
UWF-B1-C-2-BK-SW
CN
Catalog number
A
Width A
33 mm
L
Length L
mm
B1
Length B1
10.2 mm
H
Height H
44 mm
L1
Length L1
117 mm
L2
Length L2
105.5 mm
L3
Length L3
mm
M
Thread
M6
LF
Length Lf
12 mm