Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UZAFS-NI - Tublar Pull
Bill of material
UZAFS-28-300-NI
CN
Catalog No.
M
Thread
M8
LF
Dimension Lf
15 mm
H
Dimension H
66 mm
HS
Dimension h
36 mm
A
Dimension A
32 mm
D
Dimension D
25 mm
L
Dimension L
mm
L1
Dimension L1
mm
DS
Dimension d
28 mm
L2
Dimension L2
mm
LOAD
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models