Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
RCM
Description
V Ø 25 - Light load
Bill of material
V25-089
CODE
-
DH
Hole diameter
25 mm
DD
Rod diameter
12.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
5.4 x 2.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    G Ø 25 - Extra heavy load
    RCM
    V Ø 32 - Light load
    RCM
    B Ø 25 - Medium load
    RCM
    R Ø 25 - Heavy load
    RCM
    B Ø 40 - Medium load
    RCM
    VGR - Shoulder screw
    AMDL - Atelier Mécanique de La Lauch
    S36 - Extra-heavy load springs
    RCM
    VL Ø 25 - Extra light load
    Berger Tools
    B Ø 32 - Medium load
    AMDL - Atelier Mécanique de La Lauch
    S26 - Heavy load springs
    Special Springs
    VL Ø 1 - Extra light load
    Bordignon
    BG - Light load
    Royme
    VL Ø 25 - Extra light load
    Berger Tools
    B Ø 16 - Medium load
Previews
3D
Dimension
2D
Download CAD models