Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block jaws -three-point contact - -
Bill of material
306810
BEST
Order No.
306810
WS
Material
Hard-coated aluminium
BACKENB
Jaw width
5+16 mm
LUMFANG
Scope of delivery
1 double prism jaw and
SPANND
Clamping diameter
2-50 mm mm
B
width
80 mm
B1
Abstamd
55 mm
B2
width
5 mm
B3
width
15.5 mm
H
Height
76 mm
H1
Distance
16.5 mm
L
Length
22 mm
L1
Length
27 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models