Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
V1 - Isonic MOD 1000 2/2 and 3/2 Valve
Bill of material
V1A02-AW1
PN
Part No.
V1A02-AW1
PCF
Product Category - Family
Valve - Isonic MOD 1000 (2-Way; 3-Way)
OS
Orifice Size
FP
Flow Pattern
SV
Solenoid Voltage
CON
Connector
LED
LED
O
Options
A
1.75 Pouce
B
1.30 Pouce
C
0.63 Pouce
D
1.53 Pouce
E
1.02 Pouce
F
0.81 Pouce
G
0.13 Pouce
H
0.47 Pouce
I
0.16 Pouce
J
0.16 Pouce