Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V11-G-15M-PVC - Sensor-Actuator Cables
Bill of material
V11-G-15M-PVC
MANUID
V11-G-15M-PVC
DESCSHORT
Short Description
Female cordset V11-G-15M-PVC
EAN
4050143013005
MANUTYPEDESC
Manufacturer Type Description
V11-G-15M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
15 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.510
LENGTH
0.219
WIDTH
0.240
DEPTH
0.048
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型