您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
V15-W-10M-PUR-ABG
Pepperl+Fuchs
Connectivity
Sensor-Actuator Cables
Powered by
CAD模型選擇
{pepperl_fuchs/connectivity/sensor-actuator20cables/v15-w-10m-pur-abg.prj},{NB=V15-W-10M-PUR-ABG},{MANUID=V15-W-10M-PUR-ABG},{AAB733006=10},{AAT080001=5},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.380},{LENGTH=0.188},{WIDTH=0.094},{DEPTH=0.047},{PRODUCT_PICTURE=../../../_pool_/11/98/d440000a_int.png},{DESCSHORT=Cable socket, shielded V15-W-10M-PUR-ABG},{EAN=4050143030408},{MANUTYPEDESC=V15-W-10M-PUR-ABG},{AAS488001=},{AAB226007=angled},{AAB397006=cable},{AAB419007=M12},{AAB593006=Grey},{AAC202007=Au},{BAD391008=No},{AAD251006=},{COO=HU},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=222480&LanId=ENG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-W-10M-PUR-ABG - Sensor-Actuator Cables
Bill of material
V15-W-10M-PUR-ABG
PRODUCT_PICTURE
Product Picture
MANUID
V15-W-10M-PUR-ABG
DESCSHORT
Short Description
Cable socket, shielded V15-W-10M-PUR-ABG
EAN
4050143030408
MANUTYPEDESC
Manufacturer Type Description
V15-W-10M-PUR-ABG
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
10
m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.380
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求