Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15S-G-5M-PUR-ABG5 - Sensor-Actuator Cables
Bill of material
V15S-G-5M-PUR-ABG5
PRODUCT_PICTURE
Product Picture
MANUID
V15S-G-5M-PUR-ABG5
DESCSHORT
Short Description
Cable connector, shielded V15S-G-5M-PUR-ABG5
EAN
4050143095162
MANUTYPEDESC
Manufacturer Type Description
V15S-G-5M-PUR-ABG5
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
5 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés