Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-W-BK - Field Connectors
Bill of material
V1S-W-BK
PRODUCT_PICTURE
Product Picture
MANUID
V1S-W-BK
DESCSHORT
Short Description
Male connector, field-attachable V1S-W-BK
EAN
4050143031665
MANUTYPEDESC
Manufacturer Type Description
V1S-W-BK
BAA038006
min. ambient temperature
-40 °C
BAA295006
Degree of soiling
3
AAB754006
Contact design
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Bronze
AAC207006
Material of the contact
Brass
BAA039006
max. ambient temperature
85.00 °C
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.020
LENGTH
0.051
WIDTH
0.108
DEPTH
0.020
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet