Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-W-PG9 - Field Connectors
Bill of material
V1S-W-PG9
PRODUCT_PICTURE
Product Picture
MANUID
V1S-W-PG9
DESCSHORT
Short Description
Male connector, field-attachable V1S-W-PG9
EAN
4050143013692
MANUTYPEDESC
Manufacturer Type Description
V1S-W-PG9
BAA038006
min. ambient temperature
-40 °C
BAA295006
Degree of soiling
3
AAB754006
Contact design
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Bronze
AAC207006
Material of the contact
Brass
BAA039006
max. ambient temperature
85.00 °C
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.020
LENGTH
0.071
WIDTH
0.042
DEPTH
0.020
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Pepperl+Fuchs
    OBD800-R103-2EP-IO-V31 - Diffuse mode sensor
    Pepperl+Fuchs
    V31-GM-0,1M-PUR-V1-G - Sensor-Actuator Cables
    Camozzi
    5 pin male angular M12 DUO connector
    LAPP
    EPIC® SIGNAL R 3.0 B2 - Signal connectors
    PHOENIX CONTACT
    1404421 - SACC-M12MR-12SOL-PG 9-M
    LAPP
    EPIC® SIGNAL R 3.0 B1 - Signal connectors
    Pepperl+Fuchs
    V1S-W-BK - Field Connectors
    PHOENIX CONTACT
    1107343 - SACC-M12MRT-4CON-PG 9-M
Previews
3D
Dimension
2D
Download CAD models