Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
GAMM
Description
V2B/V3B - Volantino a bracci
Bill of material
6109021
CODE
code
MOD
Modello
H
mm
L
mm
A
88 mm
B
38 mm
D
C
42 mm
WGT
weight
g
MAT
Materiale
Duroplasto nero. Bussola e bracci in acciaio zincato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models