Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
VA-2160 - Snap Buttons
Bill of material
VA-2160
PN
Part No.
VA-2160
AMERSID
Americas ID
1104668
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Button Diameter
0.365 Inch
B
B Button Height
0.370 Inch
THICKNESS
Material Thickness
0.025 Inch
WIDTH
Width
0.510 Inch
C
C Length from Button Center to Edge
1.800 Inch
USEWITHTUBINGRO
Use With Tubing Round
0.60 - 1.12
USEWITHTUBINSQU
Use With Tubing Square
0.52 - 1.12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models