Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RCM
Description
VAA101 - Steel prismatic guide
Bill of material
VAA101. 150 x 65 x 44
CODE
Code
W
mm
L
65 mm
T
44 mm
W1
mm
W2
mm
W3
mm
W4
mm
W5
mm
W6
mm
W7
mm
W8
mm
T1
20 mm
T2
20 mm
T3
47 mm
D
10 mm
D1
12 mm
D2
11 mm
D3
17.5 mm
H
65 mm
HOLES
Holes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models