Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
VABB-P1 - blanking plate
Bill of material
558350 VABB-P1---(asm)
TNR
Part number
558350
TYP
Type
VABB-P1
B1
5.000 mm
L1
41.500 mm
L2
31.500 mm
H1
56.000 mm
H2
26.500 mm
H3
5.200 mm
CNSMASSEXACT
Weight
0.035 kg
GTIN
4052568096878
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models