Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Blowers SGBL-DG - SGBL-DG-310-360-4
Bill of material
SCHMALZ 10.04.02.00002 SGBL-DG-310-360-4
NAME
Name
10_04_02_00002
NNCUSTOM
SGBL-DG-310-360-4
NTCUSTOM
Vakuumgebläse
NBCUSTOM
SGBL-DG-310-360-4
LINACUSTOM
SGBL-DG-310-360-4
ARTNR
Order number
10.04.02.00002
C114
B
550 mm
C127
d
15 mm
C120
D2
60 mm
C135
G2
G2"-AG
C117
H
420 mm
C111
L
633 mm
C628
X1
140 mm
C625
Y1
290 mm
C884
Saugvermögen (50 Hz)
5167 l/min
C885
Saugvermögen (50 Hz)
310 mł/h
C493
Vacuum (max)
-360 mbar
C2206
Vacuum (max)
-10.63 inHg
C522
Spannung (Dreieckschaltung)
400 V
C524
Spannung (Sternschaltung)
690 V
C529
Nennstrom (Dreieckschaltung)
9.5 A
C531
Nennstrom (Sternschaltung)
5.5 A
C520
Nennleistung (50 Hz)
4 kW
C953
Schallpegel (50 Hz)
75 dB
C576
Weight
54.5 kg
C543
Netzfrequenz
50 Hz
C449
Protection class
IP 55
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models