Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum / Compressed-Air Hoses VSL - VSL 34-25 PVC-DS
Bill of material
SCHMALZ 10.07.09.00041 VSL 34-25 PVC-DS
NAME
Name
10_07_09_00041
NNCUSTOM
VSL 34-25 PVC-DS
NTCUSTOM
Vakuumschlauch
NBCUSTOM
VSL 34-25 PVC-DS
LINACUSTOM
VSL 34-25 PVC-DS
ARTNR
Order number
10.07.09.00041
C127
d
25 mm
C121
D
34 mm
C447
Material
PVC, mit Drahtspirale
C2201
Druckbereich (Betriebsdruck)
-0,85 ... 4,00 bar
C2220
Umgebungstemperatur
-20 ... 70 °C
C461
Verlegeradius (min)
95 mm
C1988
Length (max)
30 m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models