Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum / Compressed-Air Hoses VSL - VSL 48-40 PVC-PS
Bill of material
SCHMALZ 10.07.09.00011 VSL 48-40 PVC-PS
NAME
Name
10_07_09_00011
NNCUSTOM
VSL 48-40 PVC-PS
NTCUSTOM
Vakuumschlauch
NBCUSTOM
VSL 48-40 PVC-PS
LINACUSTOM
VSL 48-40 PVC-PS
ARTNR
Order number
10.07.09.00011
C127
d
40 mm
C121
D
48 mm
C447
Material
PVC, mit PVC-Spirale
C2201
Druckbereich (Betriebsdruck)
-0,49 ... 1,00 bar
C2220
Umgebungstemperatur
-20 ... 70 °C
C461
Verlegeradius (min)
70 mm
C1988
Length (max)
50 m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models