Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum / Compressed-Air Hoses VSL - VSL 8-6 PU
Bill of material
SCHMALZ 10.07.09.00003 VSL 8-6 PU
NAME
Name
10_07_09_00003
NNCUSTOM
VSL 8-6 PU
NTCUSTOM
Vakuumschlauch
NBCUSTOM
VSL 8-6 PU
LINACUSTOM
VSL 8-6 PU
ARTNR
Order number
10.07.09.00003
C127
d
6 mm
C121
D
8 mm
C447
Material
PU
C2201
Druckbereich (Betriebsdruck)
-0,95 ... 10,00 bar
C2220
Umgebungstemperatur
-20 ... 90 °C
C461
Verlegeradius (min)
45 mm
C1988
Length (max)
500 m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models